OK
??
CAD models
Feedback
English (United Kingdom)
English (United States)
日本語
-
My Account
guest.sekisui.46e26ad19b7a47bc9a0c1a72cc12c8e8@partcommunity.com
Feedback
English (United Kingdom)
English (United States)
日本語
CAD models
User Profile Desktop
Catalog navigation
Search
ui-button
Sketch 2D
Available catalog languages:
English
日本語
English
QA Seal Information
Catalog: SEKISUI
Created: 06.04.2016
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Reducing Elbow
SEKISUI
Clean Pipe System
ESLON UNIFIT COMPACT FITTING
CAD model selection
(sekisui/clean_pipe_system/elson_unifit_comp_fitting/reducing_elbow.prj)({NB=BURL753},{ORDERNO=BURL753},{A=75x40},{H=120},{H1=148},{D2=77},{D=102},{D1=58},{D3=48.51},{DO=89.60},{Z=56},{Z1=100},{M=HI-PVC},{VER=10})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
ORDERNO
Order number
ⁿ/ₐ
A
Size
ⁿ/ₐ
H
[mm]
H1
[mm]
D2
Ød
[mm]
D
ØD
[mm]
D1
ØD1
[mm]
D3
Ød1
[mm]
DO
Ødo
[mm]
Z
[mm]
Z1
[mm]
M
Material
ⁿ/ₐ
BURL655
BURL655
65x16
110
115
65
87
31
22.40
76.60
49
85
HI-PVC
BURL654
BURL654
65x20
110
120
65
87
36
26.45
76.60
49
85
HI-PVC
BURL653
BURL653
65x25
110
125
65
87
42
32.55
76.60
49
85
HI-PVC
BURL652
BURL652
65x30
110
124
65
87
48
38.53
76.60
49
82
HI-PVC
BURL651
BURL651
65x40
110
140
65
87
58
48.51
76.60
49
92
HI-PVC
BURL757
BURL757
75x16
120
127
77
102
36
22.40
89.60
56
97
HI-PVC
BURL756
BURL756
75x20
120
127
77
102
36
26.45
89.60
56
92
HI-PVC
BURL755
BURL755
75x25
120
133
77
102
42
32.55
89.60
56
93
HI-PVC
BURL754
BURL754
75x30
120
133
77
102
48
38.53
89.60
56
91
HI-PVC
BURL753
BURL753
75x40
120
148
77
102
58
48.51
89.60
56
100
HI-PVC
BURL752
BURL752
75x50
120
156
77
102
70
60.53
89.60
56
103
HI-PVC
BURL751
BURL751
75x65
120
155
77
102
87
76.60
89.60
56
95
HI-PVC
BURL1H8
BURL1H8
100x16
155
149
100
130
36
22.40
114.70
71
119
HI-PVC
BURL1H7
BURL1H7
100x20
155
149
100
130
36
26.45
114.70
71
114
HI-PVC
BURL1H6
BURL1H6
100x25
155
154
100
130
42
32.55
114.70
71
114
HI-PVC
BURL1H5
BURL1H5
100x30
155
155
100
130
48
38.53
114.70
71
113
HI-PVC
BURL1H4
BURL1H4
100x40
155
160
100
130
58
48.51
114.70
71
112
HI-PVC
BURL1H3
BURL1H3
100x50
155
165
100
130
70
60.53
114.70
71
112
HI-PVC
BURL1H2
BURL1H2
100x65
155
178
100
130
87
76.60
114.70
71
118
HI-PVC
BURL1H1
BURL1H1
100x75
155
186
100
130
102
89.60
114.70
71
122
HI-PVC
Your browser does not support iframes. お使いのブラウザーがiframeに対応していない為、表示できません。
Download CAD models
Generate CAD
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D